IESNA:LM-63-2002
[TEST]P1056141
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3767
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1891.4 1877.5 1869.2 1855.2 1837.1 1812.1 1782.9 1749.5 1711.9 1670.1
1624.2 1574.1 1521.2 1466.9 1408.5 1348.6 1287.4 1224.8 1159.3 1092.5
1021.6 953.4 883.8 814.2 743.2 672.2 599.9 523.3 450.9 382.7
309 243.6 180.9 122.5 69.6 25.1 0
1891.4 1899.8 1890 1869.2 1839.9 1805.1 1763.4 1717.5 1668.7 1614.5
1557.4 1496.2 1432.1 1366.7 1298.5 1227.5 1156.6 1084.2 1011.8 938.1
864.3 789.1 715.4 641.6 569.2 498.3 428.7 361.9 295.1 233.8
187.9 147.5 110 76.5 47.3 22.3 0
1891.4 1883.1 1865 1830.2 1788.4 1742.5 1688.2 1628.4 1564.4 1494.8
1422.4 1344.5 1265.1 1184.4 1103.7 1021.6 942.2 864.3 789.1 712.6
640.2 570.6 502.4 439.8 375.8 328.5 288.1 251.9 215.7 182.3
150.3 121.1 93.2 66.8 43.1 20.9 0
1891.4 1885.9 1855.2 1812.1 1762 1704.9 1642.3 1569.9 1489.2 1405.7
1319.4 1231.7 1144 1056.4 970.1 886.6 803.1 725.1 652.7 584.5
517.7 452.3 405 367.4 328.5 290.9 256.1 225.5 194.8 165.6
137.8 112.7 86.3 62.6 40.4 18.1 0
1891.4 1888.6 1863.6 1820.4 1766.2 1707.7 1636.7 1558.8 1476.7 1387.6
1294.4 1199.7 1110.6 1021.6 935.3 850.4 773.8 698.7 627.7 560.9
492.7 439.8 399.4 361.9 322.9 288.1 254.7 224.1 194.8 165.6
139.2 112.7 87.7 62.6 40.4 19.5 0
